56.7.5 Fractional Digital Phase Lock Loop (FDPLL) Characteristics (125°C)
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
Jp | Period jitter (Peak-Peak value) | fIN = 32 kHz, fOUT = 96 MHz | - | 1.9 | 3.0 | % |
fIN = 32 kHz, fOUT = 200 MHz | - | 3.4 | 6.0 | |||
fIN = 3.2 MHz, fOUT = 96 MHz | - | 2.0 | 3.1 | |||
fIN = 3.2 MHz, fOUT = 200 MHz | - | 4.3 | 7.2 |
Note:
- These FDPLL200Mn characteristics are applicable with LDO regulator and a direct reference (i.e., REFCLK is XOSC or XOSC32K, not GCLK).
Symbol | Parameter | Conditions | TA | Typ. | Max. | Units |
---|---|---|---|---|---|---|
IDD | Current Consumption | Ck = 96 MHz, VDD = 3.3V | Max. 125°C Typ. 25°C | 0.9 | 2.5 | mA |
Ck = 200 MHz, VDD = 3.3V | 2.0 | 3.4 |