25.8.3 NVM Parameter

Name: PARAM
Offset: 0x08
Property: -

Bit 3130292827262524 
 SEE        
Access R 
Reset  
Bit 2322212019181716 
      PSZ[2:0] 
Access RRR 
Reset  
Bit 15141312111098 
 NVMP[15:8] 
Access RRRRRRRR 
Reset  
Bit 76543210 
 NVMP[7:0] 
Access RRRRRRRR 
Reset  

Bit 31 – SEE SmartEEPROM Supported

0: No SmartEEPROM support

1: SmartEEPROM is supported.

Bits 18:16 – PSZ[2:0] Page Size

Indicates the page size. Not all device families will provide all the page sizes indicated in the table.
ValueNameDescription
0x0 - 0x5 Reserved Reserved
0x6 512 512 bytes
0x7 Reserved Reserved

Bits 15:0 – NVMP[15:0] NVM Pages

Indicates the number of pages in the NVM main address space