25.8.9 Lock Section

Name: RUNLOCK
Offset: 0x18
Reset: 0xXXXXXXXX
Property: -

Bit 3130292827262524 
 RUNLOCK[31:24] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 2322212019181716 
 RUNLOCK[23:16] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 15141312111098 
 RUNLOCK[15:8] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 76543210 
 RUNLOCK[7:0] 
Access RRRRRRRR 
Reset xxxxxxxx 

Bits 31:0 – RUNLOCK[31:0] Region Un-Lock Bits

In order to set or clear these bits, the CMD register must be used to execute Lock Region and Unlock Region commands.

0: The corresponding region is locked.

1: The corresponding region is not locked.