54.10.2 Power-On Reset (POR) Characteristics
| Symbol | Parameters | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|
| VPOT+ | Voltage threshold Level on VDDIO rising | 1.53 | - | 1.64 | V |
| VPOT- | Voltage threshold Level on VDDIO falling | 0.97 | - | 1.35 | V |
Note: The shaded area indicates that the device is in a Reset state.