54.10.3 Brown-Out Detectors (BOD) Characteristics
| DC CHARACTERISTICS | Standard Operating Conditions: VDDIO=VDDANA 1.71 V to 3.63V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min.(1) | Typical | Max.(2) | Units | Conditions |
| REG1 | VBOD33 | VDDANA and VBAT BOD levels | 1.463 | — | 1.555 | V | ActiveLEVEL[7:0] = 0x00 (Min Value) , HYST[3:0] =0x02 |
| 1.609 | — | 1.707 | V | ActiveLEVEL[7:0] = 0x19 (Recommended Value) , HYST[3:0] =0x02 | |||
| 1.627 | — | 1.725 | V | ActiveLEVEL[7:0] = 0x1C (Fuse Value) , HYST[3:0] = 0x02 | |||
| 2.946 | — | 3.116 | V | ActiveLEVEL[7:0] = 0xFF(3) (Max Value) , HYST[3:0] = 0x00 | |||
| REG3 | VBOD33LEVEL_STEP | VBOD33 step size, LEVEL[7:0] | — | 6 | — | mV | |
| REG4 | VBOD33HYST_STEP | VBOD33 Hysteresis step size, HYST[3:0] | — | 6 | — | mV | |
| REG5 | TSTART(4) | Startup time (Time from enable to RDY) | — | 27 | — | µs | |
Note:
- BOD- = VBOD(min) = (1.5 + (LEVEL[7:0] * VBOD33LEVEL_STEP)).
- BOD+ = VBOD(max) = (VBOD(min) + (HYST[3:0] * VBOD33HYST_STEP)).
- If a hysteresis value is programmed, the following equation must be respected to avoid any overflow on VBOD33(max): LEVEL[7:0] value < 255 - HYST[3:0] value.
- These are based on design simulation. They are not covered by production test limits or characterization.
| DC CHARACTERISTICS | Standard Operating Conditions: VDDIO=VDDANA 1.71 V to 3.63V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min.(1) | Typical | Max.(2) | Units | Conditions |
| REG7 | VBOD33 | VDDANA and VBAT BOD levels | 1.413 | — | 1.611 | V | ActiveLEVEL[7:0] = 0x00 (Min Value) , HYST[3:0] =0x02 |
| 1.551 | — | 1.773 | V | ActiveLEVEL[7:0] = 0x19 (Recommended Value) , HYST[3:0] =0x02 | |||
| 1.569 | — | 1.791 | V | ActiveLEVEL[7:0] = 0x1C (Fuse Value) , HYST[3:0] =0x02 | |||
| 2.845 | — | 3.23 | V | ActiveLEVEL[7:0] = 0xFF(3) (Max Value) , HYST[3:0] =0x00 | |||
| REG9 | VBOD33LEVEL_STEP | VBOD33 step size, LEVEL[7:0] | — | 6 | — | mV | |
| REG10 | VBOD33HYST_STEP | VBOD33 Hysteresis step size, HYST[3:0] | — | 6 | — | mV | |
| REG11 | TSTART(4) | Startup time (Time from enable to RDY) | — | 27 | — | µs | |
Note:
- BOD- = VBOD(min) = (1.5 + (LEVEL[7:0] * VBOD33LEVEL_STEP)).
- BOD+ = VBOD(max) = (VBOD(min) + (HYST[3:0] * VBOD33HYST_STEP)).
- If a hysteresis value is programmed, the following equation must be respected to avoid any overflow on VBOD33(max) : LEVEL[7:0] value < 255 - HYST[3:0] value.
- These are based on design simulation. They are not covered by production test limits or characterization.
| Symbol | CPU Mode | Conditions | TA | Typ. | Max | Units |
|---|---|---|---|---|---|---|
| IDD | Active / Idle | VDD = 1.8V | Max 85°C Typ 25°C | 8.52 | 12.07 | µA |
| VDD = 3.3V | 10.10 | 14.28 | ||||
| Standby with BOD continuous normal mode | VDD = 1.8V | 4.71 | 6.34 | |||
| VDD = 3.3V | 6.01 | 8.06 | ||||
| Standby with BOD continuous low power mode or Hibernate mode | VDD= 1.8V | 0.15 | 0.22 | |||
| VDD = 3.3V | 0.21 | 0.30 |