54.10.5 Digital to Analog Converter (DAC) Characteristics
| Symbol | Parameters | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| Res | Resolution | - | - | - | 12 | bits |
| clk | Internal DAC Clock frequency | - | - | - | 12 | MHz |
| fs_dac | Sampling frequency | clk/12, CCTRL=0x0 (Low Power) | - | - | 100 | ksps |
| clk/12, CCTRL=0x2 (High Power) | - | - | 1 | Msps | ||
| VOUTmin | Min. Output Voltage | - | - | - | 0.15 | V |
| VOUTmax | Max. Output Voltage | - | VDDANA-0.15 | - | - | |
| VREF | External Reference input | CTRLB.REFSEL[1:0]=0x2 (VREFAB) | 1 | - | VDDANA-0.15 | V |
| CTRLB.REFSEL[1:0]=0x0 (VREFAU) | 1 | - | VDDANA | |||
| CVREF | External decoupling capacitor | - | - | 220 | - | nF |
| CLOAD | Output capacitor load | - | - | - | 50 | pF |
| RLOAD | Output resistance load | - | 5 | - | - | kΩ |
| ts | Settling time | For reaching ±1LSB of the final value. Step size < 500 LSB - Cload = 50pF | - | - | 1 | µs |
| ts_FS | Settling time 0x080 to 0xF7F | For reaching ±1LSB of the final value. Step size from 0% to 100% - Cload = 50pF | - | 5 | 7 | µs |
Note:
- These values are based on simulation. They are not covered by production test limits or characterization.
| Symbol | Parameters | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| INL |
Integral Non Linearity, | i12clk = 12 MHz, VDDANA = 3.0V, External Ref. = 2.0V, CLOAD = 50 pF | - | ±2.4 | ±3.4 | LSB |
| i12clk = 12 MHz, VDDANA = 3.0V, Internal Ref, CLOAD = 50 pF | - | ±3.2 | ±4.2 | |||
| DNL |
Differential Non Linearity, | i12clk = 12 MHz, VDDANA = 3.0V, External Ref. = 2.0V, CLOAD = 50 pF | - | ±2.4 | ±3.6 | LSB |
| i12clk = 12 MHz, VDDANA = 3.0V, Internal Ref, CLOAD = 50 pF | - | ±3.5 | ±5.4 | |||
| Gerr | Gain Error | External Reference voltage | - | ±0.4 | ±1.7 | % FSR |
| 1.0V Internal Reference voltage | - | ±0.8 | ±7.0 | |||
| Offerr | Offset Error | External Reference voltage | - | ±13 | ±40 | mV |
| 1.0V Internal Reference voltage | - | ±8 | ±64 | |||
| ENOB | Effective Number Of Bits | Fs = 1 Ms/s - External Ref - CCTRL = 0x2 | 9.9 | 10.7 | 10.9 | Bits |
| SNR | Signal to Noise ratio | 63.5 | 68.6 | 72.6 | dB | |
| THD | Total Harmonic Distortion | -79.1 | -72.5 | -61.0 | dB |
Note:
- These values are based on characterization. These values are not covered by test limits in production.
| Symbol | Parameters | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| INL |
Integral Non Linearity, | i12clk = 12 MHz, VDDANA = 3.0V External Ref. = 2.0V, CLOAD = 50 pF | - | ±2.7 | ±4.0 | LSB |
| i12clk = 12 MHz VDDANA = 3.0V, Internal Ref, CLOAD = 50 pF | - | ±5.2 | 8.2 | |||
| DNL |
Differential Non Linearity, | i12clk = 12 MHz, VDDANA = 3.0V External Ref = 2.0V, CLOAD = 50 pF | - | ±3.5 | ±6.1 | LSB |
| i12clk = 12 MHz VDDANA = 3.0V, Internal Ref, CLOAD = 50 pF | - | ±6.4 | ±9.4 | |||
| Gerr | Gain Error | External Reference voltage | - | ±0.3 | ±1.5 | % FSR |
| 1.0V Internal Reference voltage | - | ±0.8 | ±6.9 | |||
| Offerr | Offset Error | External Reference voltage | - | ±7 | ±21 | mV |
| 1.0V Internal Reference voltage | - | ±2 | ±16 | |||
| ENOB | Effective Number of Bits | Fs = 1 Ms/s - External Ref - CCTRL = 0x2 | 9.1 | 10.3 | 10.7 | Bits |
| SNR | Signal to Noise Ratio | 63.5 | 68.6 | 72.6 | dB | |
| THD | Total Harmonic Distortion | -79.1 | -72.8 | -61.0 | dB |
Note:
- These values are based on characterization. These values are not covered by test limits in production.
| Symbol | Parameters | Conditions | TA | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|---|
| IDDANA | Differential Mode, DC supply current, 2 output channels - without load | fs = 1 Msps, CCTR L= 0x2, VREF > 2.4V, VDD = 3.3V | Max. 85°C Typ. 25°C | - | 384 | 540 | µA |
| fs = 10 ksps, CCTRL = 0x0, VREF < 2.4V, VDD = 3.3V | - | 283 | 411 | ||||
| Single-Ended Mode, DC supply current, 2 output channels - without load | fs = 1 Msps, CCTRL = 0x2, VREF > 2.4V, VDD = 3.3V | - | 306 | 443 | µA | ||
| fs = 10 ksps, CCTRL = 0x0, VREF < 2.4V, VDD = 3.3V | - | 230 | 332 |