54.13.5 Fractional Digital Phase Lock Loop (FDPLL) Characteristics
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| fIN(1) | Input Frequency | 32 | - | 3200 | kHz | |
| fOUT(1) | Output Frequency | 96 | - | 200 | MHz | |
| Jp | Period jitter (Peak-Peak value) | fIN = 32 kHz, fOUT = 96 MHz | - | 1.9 | 2.7 | % |
| fIN = 32 kHz, fOUT = 200 MHz | - | 3.4 | 4.9 | |||
| fIN = 3.2 MHz, fOUT = 96 MHz | - | 2.0 | 3.0 | |||
| fIN = 3.2 MHz, fOUT = 200 MHz | - | 4.3 | 6.6 | |||
| tLOCK | Lock Time | After startup, time to get lock signal. fIN = 3.2 MHz | - | 54 | 95 | μs |
| Duty (1) | Duty cycle | - | - | 50 | - | % |
Note:
- These values are based on simulation. They are not covered by production test limits or characterization.
- These FDPLL200Mn characteristics are applicable with LDO regulator and a direct reference (i.e., REFCLK is XOSC or XOSC32K, not GCLK).
| Symbol | Parameter | Conditions | TA | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| IDD | Current Consumption | Clk = 96 MHz, VDD = 3.3V | Max. 85°C Typ. 25°C | 0.9 | 1.3 | mA |
| Clk = 200 MHz, VDD = 3.3V | 2 | 2.3 |