54.13.1 Crystal Oscillator (XOSC) Characteristics
Digital Clock Characteristics
| Symbol | Parameter | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|
| FXIN | XIN clock frequency | - | - | 48 | MHz |
| DCXIN (see Note 1) | XIN clock duty cycle | 40 | 60 | % |
- These values are based on simulation. They are not covered by production test limits or characterization.
Crystal Oscillator Characteristics
The following Table provides the characteristics for the oscillator when a crystal is connected between XIN and XOUT.

The user must choose a crystal oscillator where the crystal load capacitance CL is within the range given in the Table. The exact value of CL can be found in the crystal data sheet. The capacitance of the external capacitors (CLEXT) can then be computed as follows:
Load Capacitance Equation
CLOAD = ([CXIN + CLEXT] * [CXOUT + CLEXT]) / ([CXIN + CLEXT + CLEXT + CXOUT]) + CSTRAY
Where:
CLOAD = Crystal Mfg. CLOAD specification.
CXIN = XOSC XIN pin data sheet specification.
CXOUT = XOSC XOUT pin data sheet specification.
CLEXT = Required external crystal load capacitor.
CSTRAY (Osc PCB capacitance) = 1.5 pf per 12.5 mm (0.5 inches) (TRACE W = 0.175 mm, H = 36 μm, T = 113 μm).
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| FOUT | Crystal oscillator frequency | 8 | - | 48 | MHz | |
| CL | Crystal Load | F = 8 MHz | - | - | 20 | pF |
| F = 16 MHz | - | - | 20 | |||
| F = 32 MHz | - | - | 13 | |||
| F = 48 MHz | - | - | 13 | |||
| ESR | Crystal Equivalent Series Resistance - SF=3 | F = 8 MHz, CL=20 pF - IMULT = 0x3 | - | - | 181 | Ω |
| F = 16 MHz, CL = 20 pF - IMULT = 0x4 | - | - | 180 | |||
| F= 24 MHz, CL = 20 pF - IMULT = 0x5 | - | - | 70 | |||
| F = 48 MHz, CL = 13 pF - IMULT = 0x6 | - | - | 70 | |||
| CXIN | XOSC XIN pin capacitance | - | - | 6.3 | - | pF |
| CXOUT | XOSC XOUT pin capacitance | - | - | 5.9 | - | |
| DL | Drive Level (1) | ENALC = ON | - | - | 100 | μW |
| Tstart | Startup time | F = 8MHz - CL=20 pF - Cshunt = 2 pF - IMULT=0x3 | - | 39700 | 72200 | Cycles |
| F = 16MHz - CL=20 pF - Cshunt = 1,5 pF - IMULT=0x4 | - | 37550 | 62000 | |||
| F = 24MHz - CL=20 pF - Cshunt = 2,5 pF - IMULT=0x5 | - | 32700 | 68500 | |||
| F = 48MHz - CL=13 pF - Cshunt = 5 pF - IMULT=0x6 | - | 18400 | 38500 |
- To ensure that the crystal is not overdriven, the automatic loop control is recommended to be turned ON (ENALC = 1).
- Maximum start up time that can be programmed in XOSCCTRL.STARTUP is 1s.
| Symbol | Parameters | Conditions | TA | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| IDD | Current Consumption | F = 8 MHz - CL = 20 pF - IMULT = 0x3, ENALC = OFF | Max. 85°C, Typ. 25°C | 0.43 | 1.02 | mA |
| ENALC = ON | 0.16 | 0.66 | ||||
| F = 16 MHz - CL = 20 pF - IMULT = 0x5, ENALC = OFF | 1.31 | 2.39 | ||||
| ENALC = ON | 0.25 | 0.81 | ||||
| F = 32 MHz - CL = 13 pF - IMULT = 0x5, ENALC = OFF | 2.92 | 4.75 | ||||
| ENALC = ON | 0.40 | 1.09 | ||||
| F = 48 MHz - CL = 13 pF - IMULT = 0x6, ENALC = OFF | 2.70 | 4.79 | ||||
| ENALC = ON | 0.76 | 1.46 |