17 Appendix C: Specifications
The following tables list the various specifications of all the switches.
| Mode | Temperature | Humidity | ||
|---|---|---|---|---|
| PD-IES008x-DCxx | PD-IES206x-DCxx | PD-IES-xyy-AC | ||
| Operating |
−40 ℃ to 70 ℃ (−40 ℉ to 158 ℉) |
90% Maximum (non-condensing) |
10% to 90% (no condensation is allowed) |
10% to 90% (no condensation is allowed) |
| Storage |
−40 ℃ to 85 ℃ (−40 ℉ to 185 ℉) |
95% Maximum (non-condensing) | 5% to 95% | 5% to 95% |
| Parameters |
PD-IES008-DC / PD-IES206-DC |
PD-IES008P-DC120 / PD-IES206P-DC120 |
PD-IES008P-DC240/ PD-IES206P-DC240 | |
|---|---|---|---|---|
| External Power Supply | Input Voltage | 9.6 to 60 VDC | 52 to 57 VDC | 54 to 57 VDC |
| Input Current | 2A | 3A | 5.5A | |
| Available Output Power | System | None | 120W | 240W |
| Per Port | None | 30W | 90W |
| Parameters | PD-IES-xyy-AC |
|---|---|
| AC Input Voltage | 85 to 264 VAC /50-60Hz |
| AC Input Current | 0.4A |
| DC Input Voltage | 88 to 300 VDC |
| DC Input Current | 0.4A |