1 Description
The PD-IES-xyy is a family of 8-port industrial Time-Sensitive Networking (TSN) Gigabit Ethernet switches, designed for smart city and Industrial IoT (IIoT) applications. These switches fully support the various TSN standards for time distribution, stream policing and shaping, and network redundancy. These industrial-grade Ethernet switches are certified with various industrial standards for manufacturing and process automation.
These switches are managed Layer 2 or Layer 3 Ethernet switches with rich hardware and software security features to meet the highest cybersecurity threats at all network levels.
The following tables list the range of models currently available for these switches.
| Product | PD-IES008-DC | PD-IES008P-DC120 | PD-IES008P-DC240 | PD-IES008-AC |
|---|---|---|---|---|
| 1000BASE-T Copper Ports | 8 | 8 | 8 | 8 |
| Input Voltage | 9.6–60 VDC | 52–57 VDC | 54–57 VDC |
85-264 VAC 88-300 VDC |
| PoE Standard | None | IEEE® 802.3at | IEEE 802.3bt | None |
| Maximum Available PoE Power | 0 | 120W | 240W | 0 |
| Product | PD-IES206-DC | PD-IES206P-DC120 | PD-IES206P-DC240 | PD-IES206-AC |
|---|---|---|---|---|
| 1000BASE-T Copper Ports | 6 | 6 | 6 | 6 |
| 1000/2500BASE-X SFP Ports | 2 | 2 | 2 | 2 |
| Input Voltage | 9.6–60 VDC | 52–57 VDC | 54–57 VDC |
85-264 VAC 88-300 VDC |
| PoE Standard | None | IEEE® 802.3at | IEEE 802.3bt | None |
| Maximum Available PoE Power | 0 | 120W | 240W | 0 |