12 Connecting Copper Ports to Network/Powered Devices
- The PD-IES008x-DCxx features eight 1000BASE-T 802.3at/bt PoE compliance RJ45
Ports. (see Table 1-1 for the supporting models).
Connect up to eight standards Category 5/5e/6 network cables (max. distance 100 meters) between the PD-IES008x-DCxx and the network/powered devices.
-
The PD-IES206x-DCxx provides six 1000BASE-T 802.3at/bt PoE compliance RJ45 Ports. (See Table 1-2 for the supporting models).
Connect up to six standards Category 5/5e/6 network cables (max. distance 100 meters) between the PD-IES206x-DCxx and the network/powered devices.
- The PD-IES008-AC / PD-IES206-AC provides eight
/ six 1000BASE-T RJ45 Copper Ports.
Connect standard Category 5/5e/6 network cables between the switch RJ45 ports and the network devices.