This section lists the product interface and their respective description.
Figure 3-1. Product
Interface Details–PD-IES008x-DCxx
No. Description 1 Power IN and Relay Connector 2 8 x 1G Copper Ports 3 Power IN and Alarm Indications 4 System Reset Button 5 System Status Indication 6 Console USB-C Connector 7 Chassis Ground 8 DIN Rail-Mounting Bracket
Figure 3-2. Product
Interface Details–PD-IES206x-DCxx
No. Description 1 Power IN and Relay Connector 2 2 x 1G/2.5G Fiber Ports Cages 3 6 x 1G Copper Ports 4 Power IN and Alarm Indications 5 System Reset Button 6 System Status Indication 7 Console USB-C Connector 8 Chassis Ground 9 DIN Rail-Mounting Bracket
Figure 3-3. Product
Interface Details–PD-IES008-AC
No. Description 1 Power IN Connector 2 8 x 1G Copper Ports 3 Power IN Indication 4 System Reset Button 5 System Status Indication 6 Console USB-C Connector 7 Chassis ground 8 DIN Rail-Mounting Bracket
Figure 3-4. Product
Interface Details–PD-IES206-AC
No. Description 1 Power IN Connector 2 2 x 1G/2.5G Fiber Ports Cages 3 6 x 1G Copper Ports 4 Power IN Indication 5 System Reset Button 6 System Status Indication 7 Console USB-C Connector 8 Chassis ground 9 DIN Rail-Mounting Bracket
Note: SFP optical transceivers or SPF Copper
modules are not shipped with the PD-IES206-xxx models.