4 Power Terminal Connector

This section lists the pinout of the input power connectors.

The following figures and tables describe the pinout of the switches.

Figure 4-1. Input Power Terminal Pinout–PD-IES008x-DCxx and PD-IES206x-DCxx
Pin No.Description
1Positive DC input 1 (+)
2Negative DC input 1 (-)
3Relay output 1 (Common)
4Relay output 2 (Normally Open)
5Positive DC input 2 (+)
6Negative DC input 2 (-)
Figure 4-2. Input Power Terminal Pinout–PD-IES008-AC and PD-IES206-AC
PinDescription
LLive (AC Power Input)
Positive terminal (DC Power Input)
NNeutral (AC Power Input)
Negative terminal (DC Power Input)
Earth Ground