Introduction
The PD-IES-xyy is a family of 8-port Industrial TSN (Time Sensitive Networking) switches from Microchip. These switches provide data connectivity and TSN features for up to eight devices and connects them to the network through RJ45 copper ports supporting 10/100/1000Mbps data rates, and also through SPF fiber optic ports supporting 1/2.5Gbps data rates.
Some of the models in this switch family support Power over Ethernet (PoE) and provides power in addition to data connectivity on their RJ45 ports. Input supply voltage is very wide and ranges from DC to AC depending on the different switch models.
In a typical PoE switch installation, power supply can be provided to devices, such as WLAN AP, WLAN network, IP camera, and so on. These switches can be managed remotely through the Internet or Simple Network Management Protocol (SNMP), which allows monitoring and control of the device and its ports.
This guide is intended for qualified and experienced electronic or electromechanical technicians who are familiar with electronic circuits and wiring procedures who install and maintain the switch.
To access the online version of the user manual, scan the following QR code: