The following tables list the external power supply requirements of the switches.
Table 8-1. Power Supply Requirements for PD-IES008x-DCxx| Parameter | PD-IES008-DC | PD-IES008P-DC120 | PD-IES008P-DC240 |
|---|
| Input Voltage | 9.6–60 VDC | 52–57 VDC | 54–57 VDC |
| Minimum Available Power | 20W | 150W | 300W |
Table 8-2. Power Supply Requirements for PD-IES206x-DCxx| Parameter | PD-IES206-DC | PD-IES206P-DC120 | PD-IES206P-DC240 |
|---|
| Input Voltage | 9.6–60 VDC | 52–57 VDC | 54–57 VDC |
| Minimum Available Power | 20W | 150W | 300W |
Table 8-3. Power Supply Requirements for PD-IES-xyy-AC| Parameter | AC Input | DC Input |
|---|
| Input Voltage | 85-264 VAC | 88-300 VDC |
| Minimum Available Power | 20W |