2.4.5.17 USB_DEVICE_AUDIO_V2_TRANSFER_HANDLE_INVALID Macro
C
#define USB_DEVICE_AUDIO_V2_TRANSFER_HANDLE_INVALID
Summary
USB Device Audio v2.0 Function Driver Invalid Transfer Handle Definition
This definition defines a USB Device Audio v2.0 Function Driver Invalid Transfer Handle. A Invalid Transfer Handle is returned by the USB_DEVICE_Audio_V2_Write and USB_DEVICE_Audio_V2_Read functions when the request was not successful.
Remarks
None.