2.4.5.7 USB_DEVICE_AUDIO_V2_EVENT_DATA_SET_ALTERNATE_INTERFACE Structure
C
typedef struct {
uint8_t interfaceNumber;
uint8_t interfaceAlternateSetting;
} USB_DEVICE_AUDIO_V2_EVENT_DATA_SET_ALTERNATE_INTERFACE;
Summary
USB Device Audio v2.0 Function Driver Alternate Interface Setting Event Data.
This data type defines the data structure returned by the driver along with USB_DEVICE_AUDIO_V2_EVENT_DATA_INTERFACE_SETTING_CHANGED.
Members
| Members | Description |
| uint8_t interfaceNumber; | Interface number of the interface who setting is to be changed |
| uint8_t interfaceAlternateSetting; | Alternate setting number |
Remarks
None.