2.4.5.15 USB_DEVICE_AUDIO_V2_EVENT_RESPONSE_NONE Macro
C
#define USB_DEVICE_AUDIO_V2_EVENT_RESPONSE_NONE
Summary
USB Device Audio v2.0 Function Driver Event Handler Response None
This is the definition of the Audio v2.0 Function Driver event handler response type none.
Remarks
Intentionally defined to be empty.