2.4.5.10 USB_DEVICE_AUDIO_V2_EVENT_RESPONSE Type
C
typedef void USB_DEVICE_AUDIO_V2_EVENT_RESPONSE;
Summary
USB Device Audio v2.0 Function Driver Event Handler Response Type
This is the return type of the Audio Function Driver event handler.
Remarks
None.