3.3.1.1.2 Run Control
The Run/Stop and Single buttons are the run control. These buttons control if the plots are updated or not.
There are three operating modes:
-
Stop (the Run/Stop button is red)
-
Single (the Single button is yellow)
-
Run (the Run/Stop button is green)
Enter Run Mode
When the stop or single operating mode is active (red or yellow light), enter the run mode by clicking the Run/Stop button. The button will turn green, and the plots will continuously update according to trigger settings.
Enter Single Mode
When the stop or run operating mode is active (red or green light), enter the single mode by clicking the Single button. The button will turn yellow, and the plots will trigger and update only once.
Enter Stop Mode
When the single or run operating mode is active (yellow or green light), enter the stop mode by clicking the Run/Stop button. The button will turn red, and the plots will freeze.