3.4.11.2 Red, Green, Blue (RGB) LEDs

The SAMA7G54 Curiosity Pro board features one common RGB LED anode, D10. The three LED cathodes are controlled through GPIO pins. The red LED junction is turned on every time the board is reset.

Figure 3-44. RGB LEDs
Table 3-27. RGB LEDs Signal Description

PIO

Signal Name

Signal Description

PD13

LED_RED

Red LED

PD14

LED_GREEN

Green LED

PB15

LED_BLUE

Blue LED