3.4.10.2 JTAG Debug Port
A 20-pin JTAG header (J64) is provided on the SAMA7G54 Curiosity Pro board to support software development and debugging using various JTAG emulators. The interface signals operate at 3.3V.
Signal | Pin No | Pin No | Signal |
|---|---|---|---|
VDD_3V3 | 2 | 1 | VDD_3V3 |
GND | 4 | 3 | JTAG_NRST |
GND | 6 | 5 | JTAG_TDI |
GND | 8 | 7 | JTAG_TMS |
GND | 10 | 9 | JTAG_TCK |
GND | 12 | 11 | JTAG_RTCK |
GND | 14 | 13 | JTAG_TDO |
GND | 16 | 15 | nRST |
GND | 18 | 17 | - |
GND | 20 | 19 | - |