3.4.3.3 USB Port C
The USBC port is connected to the USB Type-A (J60) connector and acts as a host.
Pin No | Signal Name | Signal Description |
|---|---|---|
1 | USBC_VBUS_5V | USB 5V power output |
2 | CONN_USBC_N | USB port data minus |
3 | CONN_USBC_P | USB port data plus |
4 | GND | Common ground |
In Host mode, both the USB host ports B and C each use a 500 mA high-side power switch output from a MIC2026 device. This setup supports both self-powered and bus-powered applications. The USBIO_EN_B and USBIO_EN_C signals control the MIC2026 current-limiting power switch, which supplies power to the client devices. The USB specification requires that bus-powered USB 2.0 devices do not exceed a current limit of 500 mA. To comply with this requirement, the MIC2026 limits the current and indicates an overcurrent condition through the USBIO_OC_B and USBIO_OC_C signals. For more information about the MIC2026, refer to the product web page.
PIO | Signal Name | Signal Description |
|---|---|---|
PE01 | USBIO_EN_B | USBB host power enable signal |
PD31 | USBIO_OC_B | USBB power overcurrent interrupt line |
PE02 | USBIO_EN_C | USBC host power enable signal |
PE00 | USBIO_OC_C | USBC power overcurrent interrupt line |