Jump to main content
47.7.15 PWM Interrupt Mask Register 2 Name: PWM_IMR2 Offset: 0x3C Reset: 0x00000000 Property: Read-only
Bit 31 30 29 28 27 26 25 24 Access Reset
Bit 23 22 21 20 19 18 17 16 CMPU7 CMPU6 CMPU5 CMPU4 CMPU3 CMPU2 CMPU1 CMPU0 Access R R R R R R R R Reset 0 0 0 0 0 0 0 0
Bit 15 14 13 12 11 10 9 8 CMPM7 CMPM6 CMPM5 CMPM4 CMPM3 CMPM2 CMPM1 CMPM0 Access R R R R R R R R Reset 0 0 0 0 0 0 0 0
Bit 7 6 5 4 3 2 1 0 UNRE TXBUFE ENDTX WRDY Access R R R R Reset 0 0 0 0
Bits 16, 17, 18, 19, 20, 21, 22, 23 – CMPUx Comparison x Update Interrupt
Mask
Bits 8, 9, 10, 11, 12, 13, 14, 15 – CMPMx Comparison x Match Interrupt
Mask
Bit 3 – UNRE Synchronous Channels Update Underrun Error
Interrupt Mask
Bit 2 – TXBUFE PDC TX Buffer Empty Interrupt
Mask
Bit 1 – ENDTX PDC End of TX Buffer Interrupt
Mask
Bit 0 – WRDY Write Ready for Synchronous Channels Update
Interrupt Mask
On this page
Bits 16, 17, 18, 19, 20, 21, 22, 23 – CMPUx Comparison x Update Interrupt
Mask Bits 8, 9, 10, 11, 12, 13, 14, 15 – CMPMx Comparison x Match Interrupt
Mask Bit 3 – UNRE Synchronous Channels Update Underrun Error
Interrupt Mask Bit 2 – TXBUFE PDC TX Buffer Empty Interrupt
Mask Bit 1 – ENDTX PDC End of TX Buffer Interrupt
Mask Bit 0 – WRDY Write Ready for Synchronous Channels Update
Interrupt Mask
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.