47.7.43 PWM Channel Period Register

This register can only be written if bits WPSWS3 and WPHWS3 are cleared in the PWM Write Protection Status Register.

Only the first 24 bits (channel counter size) are significant.

Name: PWM_CPRDx
Offset: 0x020C + x*0x04 [x=0..2]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 CPRD[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CPRD[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CPRD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:0 – CPRD[23:0] Channel Period

If the waveform is left-aligned, then the output waveform period depends on the channel counter source clock and can be calculated:

– By using the PWM peripheral clock divided by a given prescaler value “X” (where X = 2PREA is 1, 2, 4, 8, 16, 32, 64, 128, 256, 512, or 1024). The resulting period formula is: 

 X × CPRD f peripheral clock

– By using the PWM peripheral clock divided by a given prescaler value “X” (see above) and by either the DIVA or the DIVB divider. The formula becomes, respectively: 

 X × CPRD × DIVA f peripheral clock or X × CPRD × DIVB f peripheral clock

If the waveform is center-aligned, then the output waveform period depends on the channel counter source clock and can be calculated:

– By using the PWM peripheral clock divided by a given prescaler value “X” (where X = 2PREA is 1, 2, 4, 8, 16, 32, 64, 128, 256, 512, or 1024). The resulting period formula is:

 2 × X × CPRD f peripheral clock

– By using the PWM peripheral clock divided by a given prescaler value “X” (see above) and by either the DIVA or the DIVB divider. The formula becomes, respectively:

 2 × X × CPRD × DIVA f peripheral clock or 2 × X × CPRD × DIVB f peripheral clock