47.7.23 PWM Fault Mode Register
This register can only be written if bits WPSWS5 and WPHWS5 are cleared in the PWM Write Protection Status Register.
See Fault Inputs for details on fault generation.
| Name: | PWM_FMR |
| Offset: | 0x5C |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| FFIL[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FMOD[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FPOL[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 23:16 – FFIL[7:0] Fault Filtering
For each bit y of FFIL, where y is the fault input number:
0: The fault input y is not filtered.
1: The fault input y is filtered.
Bits 15:8 – FMOD[7:0] Fault Activation Mode
For each bit y of FMOD, where y is the fault input number:
0: The fault y is active until the fault condition is removed at the peripheral(1) level.
1: The fault y stays active until the fault condition is removed at the peripheral level(1)AND until it is cleared in the PWM Fault Clear Register.
- The peripheral generating the fault.
Bits 7:0 – FPOL[7:0] Fault Polarity
For each bit y of FPOL, where y is the fault input number:
0: The fault y becomes active when the fault input y is at 0.
1: The fault y becomes active when the fault input y is at 1.