47.7.33 PWM Fault Protection Value Register 2

This register can only be written if bits WPSWS5 and WPHWS5 are cleared in the PWM Write Protection Status Register.

Name: PWM_FPV2
Offset: 0xC0
Reset: 0x00070007
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      FPZL2FPZL1FPZL0 
Access R/WR/WR/W 
Reset 111 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      FPZH2FPZH1FPZH0 
Access R/WR/WR/W 
Reset 111 

Bits 16, 17, 18 – FPZLx Fault Protection to Hi-Z for PWML output on channel x

ValueDescription
0

When fault occurs, PWML output of channel x is forced to value defined by the bit FPVLx in PWM Fault Protection Value Register 1.

1

When fault occurs, PWML output of channel x is forced to high-impedance state.

Bits 0, 1, 2 – FPZHx Fault Protection to Hi-Z for PWMH output on channel x

ValueDescription
0

When fault occurs, PWMH output of channel x is forced to value defined by the bit FPVHx in PWM Fault Protection Value Register 1.

1

When fault occurs, PWMH output of channel x is forced to high-impedance state.