47.7.28 PWM Event Line 0 Mode Register

Name: PWM_ELMR0
Offset: 0x7C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 CSEL7CSEL6CSEL5CSEL4CSEL3CSEL2CSEL1CSEL0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – CSELy Comparison y Selection

ValueDescription
0 A pulse is not generated on the event line x when the comparison y matches.
1 A pulse is generated on the event line x when the comparison y match.