5.2 Performance
(Ask a Question)The following table lists the performance of QDR families.
| Parameters | QDR II+ | QDR II+ Xtreme | |
|---|---|---|---|
| Frequency | 2-Word Burst | 333 MHz | 400 MHz |
| 4-Word Burst | 500 MHz | 550 MHz | |
| Density | 18, 36, 72, or 144 Mb | 36 or 72 Mb | |
The following table lists the performance of QDR families.
| Parameters | QDR II+ | QDR II+ Xtreme | |
|---|---|---|---|
| Frequency | 2-Word Burst | 333 MHz | 400 MHz |
| 4-Word Burst | 500 MHz | 550 MHz | |
| Density | 18, 36, 72, or 144 Mb | 36 or 72 Mb | |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.