5.7 PCB Recommendations
(Ask a Question)The routing board signals from FPGA to QDR II+ or QDR II+ Extreme devices, adhere to the constraints mentioned in the following tables.
| Signal | Maximum Length (inches) | Routing Delay (ns) |
|---|---|---|
| Address and Command | 6.0 | 1 |
| Data | 6.0 | 1 |
| Signal | Skew Constraints |
|---|---|
| Data to Clock (D to K and Q to CQP) | ±25 ps |
| Data Bus (D or Q) | ±25 ps |
| Address and Command | ±25 ps |
| Address, Command and to Clock (KP) | ±25 ps |
| KP to KN | ±10 ps |