5.1 Features
(Ask a Question)The QDR subsystem provides the following features:
- Integrated Hard PHY
- Supports QDR II+ and QDR II+ Xtreme interface
- Up to 1100 Mbps data rate (550 MHz clock)
- Separate read and write channels, supporting concurrent transactions
- Single address channel
- Burst of 2 and burst of 4 support (configurable)
- Configurable QDR data width (9, 18, and 36 bits)
- Configurable address width (18–22 bits)Important: The 22-bit address width is supported only for 18-bit data width.