2.1 Features
(Ask a Question)The following are the features of the Fabric DDR subsystem:
- Integrated hard PHY.
- Configurable to support DDR4, DDR3, DDR3L, and LPDDR3 memory devices,
and Dual In-line Memory Modules (DIMM). The subsystem supports:
- DDR3 and DDR4 additive latency modes.
- DDR4 temperature-controlled refresh modes.
- Up to 1600 Mbps (800 MHz DDR) data rates.
- Supports 16-bit, 32-bit (40-bit with ECC), and 64-bit (72-bit with ECC) DDR SDRAM data buses.
- Supports a maximum of 16 memory banks.
- Includes bank management logic that monitors the status of each SDRAM bank.
- Queue-based user interface that enables the DDR subsystem to optimize performance and throughput.
- Supports look-ahead precharge and auto-precharge modes.
- Supports automatic generation of initialization, ZQ calibration, and refresh sequences.
- Supports issue of commands with or without SDRAM auto-precharge.
- Supports 2T timing on SDRAM control signals (2T timing is always enabled).
- Includes multi-burst capability, allowing requests with bursts longer than that of the native memory burst.
- Single-Error Correction and Double-Error Detection (SECDED) Error-Correcting Code (ECC) protection.