2.3 Resource Utilization

The following table provides resource utilization data for the DDR3 subsystem with AXI3 and AXI4 interfaces.

Table 2-3. DDR3 Resource Utilization
Interface TypeDDR WidthAXI WidthMaximum Number of LUT4Maximum Number of DFFMaximum Number of μSRAMMaximum Number of LSRAM
AXI31664101558373576
128103759095696
326414409121071072
1281481812884939
25615322143461159
406419282135961192
128————
25620289158281279
6451225354248496758
7251232280265758756
AXI416641049686263318
1281071593483322
326414736123544521
12815083131524532
25615682146144539
406419500138435721
12820109146645732
25620615161125739
6451225655251026972
7251232495268278372
Native166473164456192
12873164456192
25673164456192
51273164456192
3264110156982292
128110156982292
256110156982292
512110156982292
4064152288133382
128152288133382
256152288133382
512152288133382
645121834012053532
725122456313204622

The following table provides resource utilization data for the DDR4 subsystem with AXI3 and AXI4 interfaces.

Table 2-4. DDR4 Resource Utilization
Interface TypeDDR WidthAXI WidthMaximum Number of LUT4Maximum Number of DFFMaximum Number of μSRAMMaximum Number of LSRAM
AXI31664112158867576
128114299589696
326416265128831072
1281660213660939
25617209151221159
406421878144981192
12822439152831059
25622911167301279
6451228688262096758
7251236868280928756
AXI416641157891203318
1281182898423322
326416556131304521
12816966139284532
25617547153904539
406422197147755721
12822764155815732
25623262170285739
6451228920264546972
7251237117283418372
Native166484244950192
12884244950192
25684244950192
51284244950192
3264128847758292
128128847758292
256128847758292
512128847758292
4064178789048382
128178789048382
256178789048382
512178789048382
64512————
725122861914716622