2.2 Performance
(Ask a Question)The following table lists DDR3, DDR4, and LPDDR3 speeds.
| Memory Type | I/O Type | Speed (-1) | Speed (STD) |
|---|---|---|---|
| DDR3 | HSIO | 1333 | 1067 |
| GPIO | 1067 | 800 | |
| DDR4 | HSIO | 1600 | 1333 |
| LPDDR3 | HSIO | 1333 | 800 |
Important: For DDR timing closure, use the SmartTime reports from
Libero SoC.
The following table lists DDR3, DDR4, and LPDDR3 throughput.
| Memory | Fabric Interface Frequency (MHz) | Fabric Interface Data Width | DDR Memory Data Width | Theoretical Throughput | Actual Throughput | Actual Throughput (%) | ||
|---|---|---|---|---|---|---|---|---|
| Max Throughput (MB/s) | Write (MB/s) | Read (MB/s) | Write (%) | Read (%) | ||||
| DDR3 | 166.66 | 256 | 32 | 5344 | 4945.19 | 4987.06 | 92.5% | 93.3% |
| DDR3 (AXI4) | 166.66 | 256 | 32 | 5344 | 5338.89 | 4866.08 | 99.9% | 91.2% |
| DDR4 (NI1) | 200 | 256 | 32 | 6400 | 5916.5 | 5866.9 | 92.4% | 91.6% |
| DDR4 (AXI4) | 200 | 256 | 32 | 6400 | 6395.9 | 5558.12 | 99.9% | 86.84% |
| LPDDR3 (NI1) | 166.66 | 256 | 32 | 5344 | 5034.4 | 4917.6 | 94.2% | 92% |
| LPDDR3 (AXI4) | 166.66 | 256 | 32 | 5344 | 5340.59 | 4681.22 | 99.9% | 87.5% |
Note:
- NI refers to native interface.
- To get high DDR4 throughput, set tCCD_L to 4 on the Memory Timing tab of the PF_DDR4 Configurator.