6.3.1 DDR4 Layout Guidelines

This section describes the routing guidelines for DDR4 interface for PolarFire Family. The guidelines are with reference to maximum x72 data width from signal integrity perspective. All the guidelines are provided considering maximum data rate supported. It is recommended to evaluate the interface by performing system level signal integrity simulations. The user is assumed to have the knowledge of the memory interface guidelines.

Table 6-5. DDR4 Interface Signals
Clock SignalsDescription
CK[1:0]_P\NDifferential Clock signals
Address and Command Signals
A[15:0]Address signals
BA[1:0]Bank Address signals
BG[1:0]Bank Group signals
WEWrite Enable
RAS_nRow address strobe
CAS_nColumn address strobe
ACT_nActivation Command Input
PARCommand and address parity
Control Signals
CKEClock Enable
CS_n[1:0]Chip Select
ODTOn die termination
ResetReset
Data Group
DQ[71:0]Data signals
DQS[8:0]_P/NDifferential data strobe
M_N[8:0]Data mask

DDR4 interface on PolarFire supports maximum data rate of 1600 MT/s on HSIO banks. The ADDR/CMD signals are routed in fly-by topology and terminated at the last memory component with respect to VDD/2. CK signals are also routed in fly-by topology and terminated at the last memory component with respect to VDD. The data signals are routed as point to point.