7.1.1.1 DDR3 Routing Topology

The following figure shows the FlyBy termination of the DDR3 Address, Command, and Control signals (ACC).

Figure 7-2. DDR3 ACC Signals Fly By Termination

The following figure shows the FlyBy termination of the DDR3 clock signal.

Figure 7-3. DDR3 Clock Signal FlyBy Termination

The following figure shows the Point-to-Point routing of the DDR3 data signal.

Figure 7-4. DDR3 Data Signal Point-to-Point