The MPLAB PICkit 4 Programmer-To-Go (PTG) functionality allows a device memory image to be downloaded into a microSDHC card inserted in the MPLAB PICkit 4 tool for later programming into a specific device. That image contains the programming algorithm information. No software or PC is required to program devices once the MPLAB PICkit 4 programmer is set up for Programming-To-Go. You can use the MPLAB X IDE (see Setting Up PTG Mode Using MPLAB X IDE) or the MPLAB IPE (see Setting Up PTG Mode with MPLAB IPE) to set up the MPLAB PICkit 4 for Programmer-To-Go mode.
No debugging capabilities are available in Programmer-To-Go mode.
Prerequisites for Programmer-To-Go