YOU MUST USE MPLAB X IDE V4.15 OR GREATER TO USED THE EMERGENCY RECOVERY UTILITY.
Carefully follow the instructions found in MPLAB X IDE under the main menu options Debug > Hardware Tool Emergency Boot Firmware Recovery.
The figure below shows where the emergency recovery button is located on the MPLAB PICkit 4 In-Circuit Debugger.
If the procedure was successful, the recovery wizard displays a success screen. The MPLAB PICkit 4 will now be operational and able to communicate with the MPLAB X IDE.
If the procedure failed, try it again. If it fails a second time, contact Microchip Support at support.microchip.com.