Bit 14 – CP_ERR 16 Consecutive Preamble Errors Interrupt
Enable
Bit 13 – PRE_ERR Preamble Error (code
violation) Status (cleared on read)
Bit 12 – NRZ_ERR NRZ Biphase Mark
Error in payload data (code violation) Status (cleared on read)
Bit 11 – BLOCKST Start of Block
Interrupt Status (cleared on read)
Bit 10 – SECE Security Report Interrupt Status (cleared on read)
This flag is set when
either WPVS, SEQE or SWE is set in SPDIFRX_WPSR.
Bit 9 – C2SC Bit 0 to 31 Channel 2 Status Change (cleared on read)
Bit 8 – C1SC Bit 0 to 31 Channel 1 Status Change (cleared on read)
Bit 7 – RXFULL Receiver FIFO Full Interrupt Status (cleared on read)
Bit 6 – OVERRUN FIFO Overrun, Interrupt Status (cleared on read)
Bit 5 – PAR_ERR Parity Bit Error Interrupt Status (cleared on read)
Bit 4 – SFE Sampling Frequency Change Event Interrupt Status
(cleared on read)
Bit 3 – BLOCKEND End of Block Interrupt Status (cleared on read)
Bit 2 – LOSS Loss of Signal Activity While Locked Interrupt
Status (cleared on read)
Bit 1 – LOCKED Receiver Synchronized Interrupt Status (cleared on read)
Bit 0 – RXRDY Receive Data Ready Interrupt Status (cleared when
reading SPDIFRX_RHR)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.