47.7.12 SPDIF Receiver Channel 2 User Data Register
Name: | SPDIFRX_CH2UDx |
Offset: | 0x78 + x*0x04 [x=0..5] |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
CHUSERDATA[31:24] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
CHUSERDATA[23:16] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CHUSERDATA[15:8] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CHUSERDATA[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 31:0 – CHUSERDATA[31:0] Channel 2 User Data
Channel 2 User Data bits.
The complete user data is 192 bits long.
Channel 2 user data bits 31 down to 0 are loaded into SPDIFRX_CH2UD0[31:0], channel 2 user data bits 63 down to 32 are loaded into SPDIFRX_CH2UD1[31:0], etc.