52.6.4 TZAESB Interrupt Disable Register

This register can only be written if WPITEN is cleared in the TZAESB Write Protection Mode Register.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Disables the corresponding interrupt.

Name: TZAESB_IDR
Offset: 0x14
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     SECE    
Access W 
Reset  
Bit 15141312111098 
        URAD 
Access W 
Reset  
Bit 76543210 
          
Access  
Reset  

Bit 19 – SECE Security and/or Safety Event

Bit 8 – URAD Unspecified Register Access Detection Interrupt Disable