52.6.9 TZAESB Extended Mode Register
This register can only be written if WPEN is cleared in the TZAESB Write Protection Mode Register.
Name: | TZAESB_EMR |
Offset: | 0xB0 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PKRS | PKWO | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 7 – PKRS Private Key Internal Register Select
Value | Description |
---|---|
0 | The key used by the TZAESB is in the TZAESB_KEYWRx. |
1 | The key used by the TZAESB is in the Private Key internal register written through the Private Key bus. |
Bit 6 – PKWO Private Key Write Once
Value | Description |
---|---|
0 | The Private Key internal register can be written multiple times through the Private Key bus. |
1 | The Private Key internal register can be written only once through the Private Key bus until hardware reset. |