Initializing a Register Write
To initiate a write, follow the same steps Initiating a Register Read. When initializing a register write, B1RDATAx must be set to the desired value to be written. Also, the INSTR register must be entered with the instruction value for writing instead of reading. The remaining steps are the same as the read example.