22.3.3.1.2 Write Registers
The same setup from the regular single cycle data example can be applied to writing to a BiSS C client’s registers. Once set up, the specific registers related to writing to registers can be considered.
Note:
- The Control Select bit (CTS) is one (CTS =1) for the register communication
- The client register access has only three ID select bits and seven bits of register address
- * A Stop bit (P = 0) is at the end of the frame. Following the Stop bit, there can be an optional Start bit if the host must perform a sequential access of additional secondary registers.