24.4.4.2 Dual Edge Compare Mode
When MOD[3:0] = 0100, the Output Compare channel is configured to
produce a continuous series of pulses. The parameters for the pulse train are determined
by the CCPxRA, CCPxRB and CCPxPRL.
Dual Edge Compare mode is only available in 16-bit mode. The T32 bit has no affect.
- CCPxTMRL as the Timer register
- CCPxRA for the Rising Edge Value register
- CCPxRB for the Falling Edge Value register
- CCPxPRL for the Timer Period register
- When Dual Edge Compare mode is enabled, the pin state is driven low. At some point, the timer is enabled (triggered) by a hardware or software event to start the count process.
- Upon the first timer compare match with the Compare register, CCPxRA, the output pin will be driven high.
- When the incrementing timer count matches the Compare register, CCPxRB, the second and trailing edge (high-to-low) of the pulse is driven onto the output pin. At this second compare, the Output Compare Interrupt Flag (CCPxIF) is generated.
- The Timer Interrupt Flag (CCTxIF)
is generated, along with the CCP Sync signal, when the timer rolls over (when
SYNC[4:0] =
00000) or when an event is defined by SYNC[4:0]. - The output pulses continue repeatedly until the mode is terminated by the application or a device Reset occurs.
This is the prototype case, where the Timer Period and the Match registers are all different values, ordered as (Timer Period > CCPxRB > CCPxRA). There are special cases, however, where the conditions differ, resulting in a specific type of output. The cases are listed in Table 24-16, and are described in the following sections.
| Condition | Output | Output Compare Interrupt on Falling Edge of OCx Pin | Timer Interrupt When Timer Matches Period |
|---|---|---|---|
| CCPxRA = CCPxRB | No output, OCx pin remains low | None | Yes |
| CCPxRA = CCPxRB + 1 | One pulse | Yes | Yes |
| Timer Period < CCPxRA(1) | No output | N/A(2) | Yes |
| Timer Period = CCPxRB(1) | OCx goes low at CCPxRB | Yes | Yes |
| Timer Period < CCPxRB(1) | Continuous high | None | Yes |
Timer Period = CCPxRB, CCPxRA =
0(1) | CCP goes high when TMR = 1 and goes low when CCPxRB
matches timer | Yes | Yes |
| CCPxRA > CCPxRB | Pulse train | Yes | Yes |
|
Note:
| |||