24.4.2 Timer Mode
When CCSEL = 0 and MOD[3:0] = 0000, the module
functions as a timer. There are two basic Timer modes, selected by the T32 bit
(CCPxCON1[5]); these are shown in Table 24-13.
In either mode, the timer can operate as a free-running timer/counter, operate
synchronously with other modules, or be triggered by other modules or external
events.
| T32 | Operating Mode |
|---|---|
0 | Dual Timer Mode (16-bit) |
1 | Timer Mode (32-bit) |