24.4.1.1 Gating Logic
The Time Base Generator incorporates a hardware gate that can disable the timer increment clock to the timer gate, which is available on Timer modes only.
Gating is controlled using the ASDG[7:0] control bits (CCPxCON2[7:0]) and the SSDG bit (CCPxCON2[12]). All of these bits are logically ORed together to generate a gating enable signal for the TBG.
Setting any one of the ASDGx bits enables its corresponding hardware trigger; any or all of the bits may be set to select multiple sources. The available sources for gating and auto-shutdown are device-dependent and typically include such sources as comparator outputs, I/O pins (including OCFA and OCFB for PWM operation), software control and so on. Any output signal from any of the enabled sources disables the TBG output. Events are generally level-sensitive and not edge-triggered.
The SSDG bit is simply a gating source that can be manipulated in software. Setting SSDG has the same effect as an input from any of the hardware sources.
- Timer Gating (see Clock Gating for Timer Modes)
- Auto-Shutdown for Output Compare (see Auto-Shutdown Control)
- Gated Input Capture (see Input Capture Signal Gating)
Regardless of the operating mode, interrupt events are not generated by the CCP module based on the status of the gating inputs. If an interrupt is required for a gating event, the gating source itself must be used to generate the interrupt.