3.4.2.3 Cache Fault Injection Register

Table 3-28. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: CHEFLTINJ
Offset: 0x1E68

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 FLTPTR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000001 

Bits 7:0 – FLTPTR[7:0] Fault Injection Pointer bits

ValueDescription
255-129No effect
128Cache Data Line Parity bit
127Bit 127 of cache data line
...
1Bit 1 of cache data line
0Bit 0 of cache data line