3.4.3 Operation
The PBU registers only have control to enable or disable certain PBU functions. Parameters such as ISB depth, ISB number of buffers, cache associativity, etc., are all fixed.
The CHECON.ON bit is reset to ‘1’ by default. This provides the best CPU
performance for both linear code and program flow changes. The
ON bit can be cleared in software to disable most caching
functions and make the PBU behave as a basic 2-deep prefetch
buffer. This results in lower code performance due to longer
program flow changes but still gives deterministic execution
behavior, and thus the program flow changes to longer execution
time but takes a constant number of cycles.