3.4.2.2 Cache Status Register

Table 3-27. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: CHESTAT
Offset: 0x1E64

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       RDPAR 
Access R/WR/S/HC 
Reset 11 

Bit 1 – RD Read Error Status bit

ValueDescription
1A read error event has occurred; the CPU has fetched a word from the ISB with a security error
0No read error event has occurred

Bit 0 – PAR Cache Parity Error Status bit

ValueDescription
1A parity error event has occurred; the CPU has fetched a word from the cache with a parity error
0No parity error event has occurred